BRG_33017
DW0200A
ToolsDW0200A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.118 |
| Product height mm | 129.997 |
| Product length in | 1.417 |
| Product length mm | 35.992 |
| Product width in | 5.118 |
| Product width mm | 129.997 |
| Sub brand | Char-Lynn |