PLUG
DW0303A-004
ToolsDW0303A-004 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plug |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 0.900 |
| Product length mm | 22.860 |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Sub brand | Dowmax |