CONNECTOR
DW0331A-006
ToolsDW0331A-006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Connector |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product width in | 1.410 |
| Product width mm | 35.814 |
| Sub brand | Dowmax |