CONNECTER
DW0357A-A
ToolsDW0357A-A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Connector |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product width in | 1.020 |
| Product width mm | 25.908 |
| Sub brand | Dowmax |