BRG_ET-32012XEW
DW0391A
ToolsDW0391A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 0.906 |
| Product length mm | 23.012 |
| Product width in | 3.740 |
| Product width mm | 94.996 |
| Sub brand | Char-Lynn |