ME850B_BRG._ET-32217V5
DW0420A
ToolsDW0420A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.900 |
| Product height mm | 149.860 |
| Product length in | 1.510 |
| Product length mm | 38.354 |
| Product width in | 5.900 |
| Product width mm | 149.860 |
| Sub brand | Dowmax |