ME850B_BRG._ET-JM714249
DW0421A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.724 |
| Product height mm | 119.990 |
| Product length in | 1.220 |
| Product length mm | 30.988 |
| Product width in | 4.724 |
| Product width mm | 119.990 |
| Sub brand | Char-Lynn |