FLUSHING VALVE ASSY
MD913400
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve assembly |
| Product height in | 4.330 |
| Product height mm | 109.982 |
| Product length in | 8.070 |
| Product length mm | 204.978 |
| Product width in | 4.330 |
| Product width mm | 109.982 |
| Sub brand | Dowmax |