Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 1.250 |
| Item type | O-Ring |
| Outside diameter IN | 1.375 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.070 |
