ME750_SPL_O-RING(2)
T20160
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | O-ring |
| Product height in | 6.600 |
| Product height mm | 167.640 |
| Product length in | 0.120 |
| Product length mm | 3.048 |
| Product width in | 6.600 |
| Product width mm | 167.640 |
| Sub brand | Dowmax |