ME4100_N/C_KEY
T21632-006
ToolsT21632-006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.500 |
| Product height mm | 520.700 |
| Product length in | 28.200 |
| Product length mm | 716.280 |
| Product width in | 20.500 |
| Product width mm | 520.700 |
| Sub brand | Dowmax |