KNOCK_PIN_ME1900
T21904
ToolsT21904 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Knock pin |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Char-Lynn |