ME2600_PISTON_SPRING
T21972
ToolsT21972 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Piston spring |
| Product height in | 1.850 |
| Product height mm | 46.990 |
| Product length in | 10.820 |
| Product length mm | 274.828 |
| Product width in | 1.850 |
| Product width mm | 46.990 |