ME1300A_PISTON_SPRING
T22022
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Piston spring |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 8.460 |
| Product length mm | 214.884 |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Sub brand | Char-Lynn |