ME1900_SPECIAL_COVER
T22124
ToolsT22124 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Special cover |
| Product height in | 7.080 |
| Product height mm | 179.832 |
| Product length in | 0.640 |
| Product length mm | 16.256 |
| Product width in | 7.080 |
| Product width mm | 179.832 |
| Sub brand | Dowmax |