Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Industrial motors
Dowmax axial piston motors
ME parts
T22125
SEAT_PACKING
T22125
Tools
Add to comparison
Add to comparison
T22125
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Item type
Seal
Product height in
7.000
Product height mm
177.800
Product length in
0.012
Product length mm
0.305
Product width in
7.000
Product width mm
177.8