ME750_F4_FLANGE_ASSY
T22128-A
ToolsT22128-A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flange |
| Product height in | 3.340 |
| Product height mm | 84.836 |
| Product length in | 5.900 |
| Product length mm | 149.860 |
| Product width in | 3.340 |
| Product width mm | 84.836 |
| Sub brand | Dowmax |