Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 2.125 |
| Item type | Seal |
| Outside diameter IN | 2.301 |
| Product height in | 2.301 |
| Product height mm | 58.445 |
| Product length in | 0.078 |
| Product length mm | 1.984 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 2.301 |
| Product width mm | 58.445 |
| Sub brand | Dowmax |
| Thickness IN | 0.088 |
