Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.030 |
| Item type | O-Ring |
| Outside diameter IN | 1.140 |
| Product height in | 1.140 |
| Product height mm | 28.956 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 1.140 |
| Product width mm | 28.956 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.055 |
