Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Industrial motors
Dowmax axial piston motors
ME series standard motors
134ME00062A
ME100C - DOWMAX MOTOR -
134ME00062A
Tools
Add to comparison
Add to comparison
134ME00062A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.850
Product height mm
173.990
Product length in
10.430
Product length mm
264.922
Product width in
5.750
Product width mm
146.050