ME100-PS2821
ME100-PS2821
ToolsME100-PS2821 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.850 |
| Product height mm | 173.990 |
| Product length in | 10.430 |
| Product length mm | 264.922 |
| Product width in | 5.750 |
| Product width mm | 146.050 |
| Sub brand | Dowmax |