Product specifications
Characteristic | Value |
---|---|
Motor | Motor |
Displacement type | Fixed |
Series | X-series |
Configuration | Single unit |
Displacement | 180 ccm/rev |
Basic standard | Metric |
MOUNTING FLANGE | ISO3019/2 160A2SW |
Rotation direction | Both |
Max displacement set | Max Disp Adj Screw |
Thru drive options | Speed sensor 2 ch., no thru dr |
Main port | SAE Port Metric Bolts |
Main port orientation | Radial (side ports) |
Main drive shaft end | ISO Straight key |
Drive shaft seal config | Single shaft seal |
Seal material | FKM |
Yoke position indicator | No position indicator |
Surface coating | Primer jet black RAL 9005 |
Control type | No control |
Disp adj options | Not applicable |
Electronic amplifier | Not applicable |
Yoke displacement zone | Single side center A |
Extra functions | Not applicable |
Pressure control options | Not applicable |
Position monitoring | Not applicable |
Electric motor type | Not applicable |
Control voltage | Not applicable |
Customer adjustment | None |
Special feature | Per data spec.in SF table no. |
Design number | Per data spec. in D. table 11 |
Brand | Danfoss |
Model Code 1 | MFXS-180M04B0L1R01SV0A |
Model Code 2 | 00000A00000000066711 |
Sub brand | Hydrokraft |