Product specifications
Characteristic | Value | Description |
|---|---|---|
| Basic standard | M | Metric |
| MOUNTING FLANGE | 04 | ISO3019/2 160A2SW |
| Rotation direction | B | Both |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 0 | None |
| Main port | 1 | SAE Port Metric Bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | 0 | No position indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | 00 | No control |
| Disp adj options | 0 | Not applicable |
| Electronic amplifier | 00 | Not applicable |
| Yoke displacement zone | A | Single side center A |
| Extra functions | 0 | Not applicable |
| Pressure control options | 0 | Not applicable |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| Design number | 10 | Per data spec. in D. table 10 |
| Brand | DANFOSS | Danfoss |
| Model Code 1 | MFXS-180M04B001R01SV0A | |
| Model Code 2 | 00000A00000000000010 | |
| Product height in | 7.870 | |
| Product height mm | 199.898 | |
| Product length in | 17.047 | |
| Product length mm | 432.994 | |
| Product width in | 10.236 | |
| Product width mm | 259.994 | |
| Sub brand | HYDROKRAFT | Hydrokraft |
