Industrial cam lobe motors-product-category

Industrial cam lobe motors

This radial piston cam curve motor is designed with a rotating cylinder block mounted in roller bearings within the motor housing. The cylinder block incorporates either a hollow shaft to facilitate mounting on a driveshaft via a shrink disc coupling or splines to facilitate mounting directly on a splined shaft. The block is mounted in fixed roller bearings in the housing, which also accommodates the output drive housing.

Features and benefits

  • Drop-in replacement for Hagglunds CB and QMX motors
  • 350-bar rated, variable-speed direct drive
  • Maximum torque efficiency from zero speed
  • Diamond-like carbon coating enhances wear resistance and efficiency
  • Flexible shaft-mounted design eliminates gearboxes and couplings
  • Multi-stroke, hydraulically balanced radial piston design
  • Best-in-class power and torque density with low inertia

Specifications

  • Maximum operating pressure: 350 bar [5,075 psi]  
  • Displacement range: 7,550 to 52,800 cm³/rev [461 to 3,221 in³/rev]  
  • Maximum torque: Up to 280 kNm [206,640 lbf-ft]  
  • Maximum intermittent power: Up to 970 kW [1,300 hp]  
  • Available frame sizes: 4 (ICMB 280, 400, 560, 840)  
  • Total displacements available: 18 

Applications

  • Bulk material handling: conveyors, stackers, reclaimers, and loaders
  • Mining and crushing: shredders, roller crushers, and mobile stations
  • Pulp and paper: digesters, debarkers, pulpers, and de-watering screws
  • Marine and offshore: anchor winches, steering gear, and thrusters
  • Industrial processing: extruders, mixers, sugar cane mills, and agitators