GearMe aluminum gear motors-product-category

GearMe aluminum gear motors

With displacements from 2.6 cm3 to 90 cm3 [0.158 in3 to 5.49 in3], our aluminum gear motors offer compactness and high efficiency. They feature high strength extruded aluminum housings, aluminum rear covers, and front flanges for maximum strength and minimum weight.

Features and benefits

 

  • Three groups of frame sizes available 
  • Reliable high performance in diverse applications 
  • Available in unidirectional and bidirectional versions 
  • SAE, ISO, and DIN mounting flanges available 
  • Integrated relief and anti-cavitation valves available 
  • Ultracompact fan drive option 

Applications

 

  • Fan drive systems 
  • Turf care 
  • Forklifts 
  • Municipal vehicles 

Specifications

  • Displacements from 2.6 cm3 to 90 cm3 [0.158 in3 to 5.49 in3] 
  • Rated pressure up to 250 bar [3,625 psi] 
  • Back pressure capability up to 250 bar [3,625 psi] 
  • Speeds up to 4,000 rpm

Product types shown: 3