GearMe aluminum gear motors
With displacements from 2.6 cm3 to 90 cm3 [0.16 in3 to 5.49 in3] and pressure ratings up to 250 bar [3,625 psi], our aluminum gear motors are ideal when both compactness and high efficiency are required. They feature high-strength extruded aluminum housings, an aluminum rear cover, and a front flange for maximal strength and minimal weight. A compact, versatile fan drive option is also available.
Features and benefits
- Three groups of frame sizes (Group 1, 2, and 3)
- Reliable high performance in a wide range of applications
- Available in uni- and bi-directional versions for all the frame sizes, displacements, and configurations
- SAE, ISO, and DIN mounting flanges and shafts
- Available with integrated relief valve in the Group 2 frame size and integrated anti-cavitation valve in Group 2 and Group 3 frame sizes
- Ultracompact fan drive option
Fan drive option features and benefits
- Sizes from 8 cm3 to 44 cm3
- Dust cover
- Fail safe function
- Integrated valve package with proportional, reversing, and anti-cavitation options
- Outrigger bearing
- Shortest axial length on the market
Applications
- Distribution
- Construction
- Material handling
- Industrial applications
- Fan drive systems
Specifications
- Displacements from 2.6 cm3 to 90 cm3 [0.158 in3 to 5.49 in3]
- Rated pressure up to 250 bar [3,625 psi]
- Back pressure capability up to 250 bar [3,625 psi]
- Speeds up to 4,000 rpm for Group 1 and 2, and up to 2,500 rpm for Group 3
For more information, see Technical Information: GearMe Aluminum Group 1, 2, and 3 Motor
Products shown: 0