Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 026 | Displacement 26 cc |
C: Rotation | L | Product with counter-clockwise rotation |
D: Project version | A | Generation II |
D_SIZE GROUP3 | 3 | |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
E_VALVE GROUP3 | Y | PRV Valve with internal drain+anti-cavitation check valve on bearings |
F: Drive gear | BC | Taper 1:8 - 5/8-18UNF-2A - Key = 6,375 CO07 |
F_DRAIN GROUP3 | N | Standard or no drain |
G: Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
H: Inlet size | NN | Without outlet |
I: Outlet size | E6 | 20x1-1/16-12UN |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | XNN | Without proportional valve |
N: Mark type | A | Standard Marking+Customer Code(DQST018) |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | P | Std on top-drive gear side + P |
Single Stage Family | SGM3YN | Mot.ISIS-CI Cov+In.1'1/16-12 |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |