Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 026 | Displacement 26 cc |
C: Rotation | R | Product with clockwise rotation |
D: Project version | N | Standard Version of Project |
D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
E: Mounting flange | 06 | Flange with pilot D.105 and 4 holes for bolts |
E_VALVE GROUP3 | G | Anti-cavitation check valve on the bearings |
F: Drive gear | AA | Taper 1:5 - M16 x 1,5 - Key = 5 CO06 |
F_DRAIN GROUP3 | N | Standard or no drain |
G: Rear cover | P1 | Standard cover for pump |
H: Inlet size | B7 | 20x40xM6 |
I: Outlet size | BB | 27x55xM8 |
J: Ports position | NN | Standard from catalogue |
K: Seals | Z | With VITON sh.seal+Dust Cove |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | S | SCANIA Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |