Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 8,0 | Displacement 8,0 cc |
Drive gear | BA | Taper 1:8 - M12 x 1,25 - Key = 4 CO01 |
E_VALVE GROUP2 | N | Without Valve |
F_DRAIN GROUP2 | L | Inlet on body - Outlet on body - Drain on cover in vertical position driven gear side |
Inlet size | NN | Without inlet |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | NN | Without inlet |
Ports position | NN | Standard from catalogue |
Project version | A | Generation II |
Rear cover | G2 | Cover M+In-Out1/2G;rdrain 1/4G |
Rotation | B | Bidirectional |
Screws | N | Screws standard |
Seals | W | Unit without dust cover |
Single Stage Family | SGM2NL | Gr2 Bid.Motor-CI Cov-Vert.dr. |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |