Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 022 | Displacement 22 cc |
C: Rotation | B | Bidirectional |
D: Project version | N | Standard Version of Project |
D_SIZE GROUP3 | 3 | |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
E_VALVE GROUP3 | N | Without valve |
F: Drive gear | GB | Parallel drive diam. 22,225 L=25,4 , Key 6,375 x 6,375 x 25,4; with threaded hole: 1/4-20UNC-2B CI07 AKT |
F_DRAIN GROUP3 | L | Inlet-outlet body - Drain on cover in vertical position driven gear side |
G: Rear cover | L1 | Cover for motor with side drain in vertical axis M14x1,5 |
H: Inlet size | BA | 18x55xM8 |
I: Outlet size | BA | 18x55xM8 |
J: Ports position | NN | Standard from catalogue |
K: Seals | Y | With VITON seals + Dust Cover (see SGM3) |
L: Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) (LML) |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNM3NL | Gr3 Bid.Motor-Vert.drain |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |