Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 033 | Displacement 33 cc |
C: Rotation | B | Bidirectional |
D: Project version | N | Standard Version of Project |
D_SIZE GROUP3 | 3 | |
E: Mounting flange | 06 | Flange with pilot D.105 and 4 holes for bolts |
E_VALVE GROUP3 | N | Without valve |
F: Drive gear | GA | Parallel drive diam. 22,225 L=25,4 , Key 6,375 x 6,375 x 25,4 CI07 |
F_DRAIN GROUP3 | N | Standard or no drain |
G: Rear cover | M1 | Standard cover for motor drain M14x1,5 |
H: Inlet size | MG | 25/20x52,37x26,19xM10(=) |
I: Outlet size | MG | 25x52,37x26,19x M10 hor.20deep |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) (LML) |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNM3NN | Gr3 Bid.Motor |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |