Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
Displacement | 011 | Displacement 11 cc |
Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
E_VALVE GROUP2 | Y | Proportional Valve with internal drain and anti-cavitation check valve on the bearings |
F_DRAIN GROUP2 | L | Inlet on body - Outlet on body - Drain on cover in vertical position driven gear side |
Inlet size | NN | Without inlet |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 9F | Outrigger Bearing Type 02 with taper shaft 1:5 - M14x1,5 - Key=4 mm andspecial shaft seal BABSL (75 NBR/106200) (RZB) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | B7 | 20x40xM6 |
Ports position | NN | Standard from catalogue |
Project version | A | Generation II |
ROTATION | L | Product with counter-clockwise rotation |
Rear cover | Y4 | Cover for motor per proportional valve and vertical drain 9/16-18UNF-2B |
Screws | N | Screws standard |
Seals | N | Standard seal |
Slash separator | / | Slash |
Valve setting | XBY | Setting proportional valve, type of connector 24 DT Volt and pressure 230 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |