Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 038 | Displacement 38 cc |
C: Rotation | B | Bidirectional |
D: Project version | N | Standard Version of Project |
D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
E: Mounting flange | 9Y | Outrig.07 1:8-5/8-18UNF-Key |
E_VALVE GROUP3 | N | Without valve |
F: Drive gear | DL | Spline drive DIN 5482 B 22 x 19 L=24 ; rear spline DIN 5482 22 x 19 L=16,5 SC41-42 |
F_DRAIN GROUP3 | N | Standard or no drain |
G: Rear cover | S3 | Std cov.Mot.drain M14x1,5+S |
H: Inlet size | E9 | 27x1-5/8-12UN |
I: Outlet size | E9 | 27x1-5/8-12UN |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |