Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 033 | Displacement 33 cc |
C: Rotation | L | Product with counter-clockwise rotation |
D: Project version | A | Generation II |
D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
E: Mounting flange | 9Y | Outrig.07 1:8-5/8-18UNF-Key |
E_VALVE GROUP3 | V | DCV+PVLP+PRV Valve (Reversin |
F: Drive gear | DA | Spline drive DIN 5482 B 22 x 19 L=24 SC01-02 |
F_DRAIN GROUP3 | C | In-Out-Drain=Cover-Dr.dvn si |
G: Rear cover | RB | Cover M+In-Out 1-1/16+DCV 2 |
H: Inlet size | NN | Without outlet |
I: Outlet size | NN | Without outlet |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | XBQ | Setting proportional valve, type of connector 24 DT Volt and pressure 150 bar with oil ISO VG68 a 40°-50°C |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |