Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 8,0 | Displacement 8,0 cc |
Drive gear | FA | Parallel diam. 15 L=30 , Key 4x25 CI01 |
E_VALVE GROUP2 | N | Without Valve |
F_DRAIN GROUP2 | N | Standard |
Inlet size | C3 | 13,5x30xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | C3 | 13,5x30xM6 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | M1 | Standard cover for motor drain 1/4 Gas |
Rotation | B | Bidirectional |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SEM2NN | Gr2 Low Cost Bidirec.Motor |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |