Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
Displacement | 011 | Displacement 11 cc |
Drive gear | SA | Splined SAE J498-9T-16/32-Dp Class 1FIT -SC06 |
E_VALVE GROUP2 | N | Without Valve |
F_DRAIN GROUP2 | N | Standard |
Inlet size | F4 | 1/2 GAS |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | F4 | 1/2 GAS |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | R | Product with clockwise rotation |
Rear cover | P1 | Standard cover for pump |
Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
Seals | N | Standard seal |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |