Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 019 | Displacement 19 cc |
Drive gear | GA | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 CI06 |
Inlet size | E6 | 1-1/16-12UN |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E6 | 1-1/16-12UN |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | V6 | Cover for motor per relief valve with drain 9/16-18UNF-2B |
Rotation | R | Product with clockwise rotation |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNM2JN | Gr2 Bid.Mot+RV+Check Val. |
Slash separator | / | Slash |
Valve setting | VKL | Setting relief valve, velocity of product per checked setting 2000 rpm and pressure 60 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |