Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 8,0 | Displacement 8,0 cc |
Drive gear | GB | Parallel SAE diam. 15,875 L=50,8 , Key 4x40 (CE06) |
Inlet size | E5 | 7/8-14UNF |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | B | Bidirectional |
Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNM2NN | Gr2 Bidir.Motor |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |