Product specifications
Characteristic | Value | Description |
---|---|---|
B: Displacement | 075 | Displacement 75 cc |
C: Rotation | B | Bidirectional |
D: Project version | N | Standard Version of Project |
E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
F: Drive gear | GA | Parallel drive diam. 22,225 L=25,4 , Key 6,375 x 6,375 x 25,4 CI07 |
G: Rear cover | M6 | Standard cover for motor drain 9/16-18UNF-2B |
H: Inlet size | E9 | 27x1-5/8-12UN |
I: Outlet size | E9 | 27x1-5/8-12UN |
J: Ports position | NN | Standard from catalogue |
K: Seals | N | Standard seal |
L: Screws | N | Screws standard |
M: Valve setting | NNN | without setting |
N: Mark type | N | Standard Marking |
O-Ring, Inside Diameter | / | Slash |
O: Mark position | N | Position Marking standard |
Single Stage Family | SNM3NN | Gr3 Bid.Motor |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |