Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 019 | Displacement 19 cc |
Drive gear | GB | Parallel SAE diam. 15,875 L=50,8 , Key 4x40 (CE06) |
Inlet size | NN | Without inlet |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E6 | 1-1/16-12UN |
Ports position | NN | Standard from catalogue |
Project version | A | Generation II |
ROTATION | R | Product with clockwise rotation |
Rear cover | Y6 | Cover for motor per proportional valve and axial drain 9/16-18UNF-2B |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SGM2YN | Gr2 Mot.ISIS-CI Cov+In.7/8-14 |
Slash separator | / | Slash |
Valve setting | XBW | Setting proportional valve, type of connector 24 DT Volt and pressure 210 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |