Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 014 | Displacement 14 cc |
Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
Inlet size | E5 | 7/8-14UNF |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | L | Product with counter-clockwise rotation |
Rear cover | V1 | Cover for motor per relief valve with drain 1/4 Gas |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNM2JN | Gr2 Bid.Mot+RV+Check Val. |
Slash separator | / | Slash |
Valve setting | VMW | Setting relief valve, velocity of product per checked setting 2800 rpm and pressure 180 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |