Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 017 | Displacement 17 cc |
Drive gear | B1 | Taper 1:8 - M12 x 1,25 - Key = 4/6 lowered LAU |
Inlet size | C7 | 20x40xM8 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | C7 | 20x40xM8 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | M1 | Standard cover for motor drain 1/4 Gas |
ROTATION | R | Product with clockwise rotation |
Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
Seals | N | Standard seal |
Single Stage Family | SNM2GN | Gr2 Bid.Motor+Check Valve |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |