Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 017 | Displacement 17 cc |
Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
Inlet size | B5 | 15x35xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | B5 | 15x35xM6 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | L1 | Cover for motor with side drain in vertical axis 1/4 Gas |
Rotation | B | Bidirectional |
Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
Seals | N | Standard seal |
Single Stage Family | SNM2NL | Gr2 Bidir.Motor-Vert.drain |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |