Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 017 | Displacement 17 cc |
Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
Inlet size | E5 | 7/8-14UNF |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 9H | Outrigger Bearing Type 06 with taper shaft 1:8 - M12x1,25 - Key=4 mm(LEA) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E5 | 7/8-14UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | V6 | Cover for motor per relief valve with drain 9/16-18UNF-2B |
Rotation | R | Product with clockwise rotation |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNM2JN | Gr2 Bid.Mot+RV+Check Val. |
Slash separator | / | Slash |
Valve setting | VNT | Setting relief valve, velocity of product per checked setting 3000 rpm and pressure 140 bar with oil ISO VG68 a 40°-50°C |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |