Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Case drain | AD | .5625-18 unf-2b sae o-ring port - bottom (plugged) |
| CODE TITLE | ADM | Series 26 gear motor |
| Design code | A | A |
| Displacement | 01 | 7.0 cm3/r [.43 in3/r] |
| Identification | 0 | Standard |
| Mounting feature | A | (2-bolt a) SAE flange series 82-2 |
| Output shaft | AM | Straight shaft dia 15.88 [.625], keyway 4.1 X 13.5 [.16 X .53], shaft ext 31.8 [1.25] (key included) |
| Paint | 0B | Black per spec 209-13b |
| Ports and location | 12 | Manifold mount; suction port dia 19.1 [.75]; pressure port dia 19.1 [.75] - rear ports |
| Product height in | 5.110 | |
| Product height mm | 129.794 | |
| Product length in | 5.130 | |
| Product length mm | 130.302 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 | |
| Relief valve full flow setting | 00 | No relief valve setting |
| Relief valve type | 0 | No relief valve |
| Rotation | R | Right-hand rotation cw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |
