GR MTR
26703-LSB
Tools26703-LSB Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.110 |
| Product height mm | | 129.794 |
| Product length in | | 5.190 |
| Product length mm | | 131.826 |
| Product width in | | 5.120 |
| Product width mm | | 130.048 |