Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Mobile motors
Gear motors
Rugid aluminum gear motors
26704-DAB
GEAR MOTOR ASSY
26704-DAB
Tools
Add to comparison
Add to comparison
26704-DAB
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.110
Product height mm
129.794
Product length in
5.260
Product length mm
133.604
Product width in
5.120
Product width mm
130.048