Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Case drain | .5625-18 unf-2b sae o-ring port - bottom |
| CODE TITLE | Series 26 gear motor |
| Design code | A |
| Displacement | 14.6 cm3/r [.89 in3/r] |
| Identification | Standard |
| Mounting feature | (2-bolt a) SAE flange series 82-2 |
| Output shaft | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | Black per spec 209-13b |
| Ports and location | Inlet port .875-14 UNF-2b SAE o-ring port; outlet port .875-14 UNF-2b SAE o-ring port - side ports |
| Relief valve full flow setting | No relief valve setting |
| Relief valve type | No relief valve |
| Rotation | Bi-directional |
| Special features | No special features |
| Test data | Generic |
| Unit type | Plain |