S26 GEAR MOTOR (PLAIN)
26706-DAP
Tools26706-DAP Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.110 |
| Product height mm | 129.794 |
| Product length in | 5.510 |
| Product length mm | 139.954 |
| Product width in | 5.120 |
| Product width mm | 130.048 |