Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Case drain | No case drain |
| CODE TITLE | Series 26 gear motor |
| Design code | A |
| Displacement | 20.3 cm3/r [1.24 in3/r] |
| Identification | Standard |
| Mounting feature | (2-bolt a) SAE flange series 82-2 |
| Output shaft | Straight shaft dia 14.288 [.5625], keyway 3.3 X 15.7 [.13 X .62] (key included), .5625-18 UNF-3A-Rh thread, shaft ext 43.7 [1.72] |
| Paint | Black per spec 209-13b |
| Ports and location | Inlet port 1.0625-12 un-2b SAE o-ring port; outlet port 1.3125-12 un-2b SAE o-ring port - side ports |
| Relief valve full flow setting | No relief valve setting |
| Relief valve type | No relief valve |
| Rotation | Left-hand rotation ccw |
| Special features | No special features |
| Test data | Unit specific |
| Unit type | Plain |